??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
HV1607 - HV1607
Bill of material
HellermannTyton 633-06078
Identification
633-06078
Manufacturer type description
HV1607
Short Description
Edge protection grommet, grey
Material
PVC, flammwidrig (PVC-FR)
Color
Grey (GY)
Fixing hole Ø FH
37.0 mm
Bundle ∅ max.
43.0 mm
Number of content units per order unit
1.000
Minimum order quantity
250.000
Height H
11.0 mm
Operating temperature
-30 °C to +60 °C
Diameter D
29.0 mm
Height (H2)
3.0 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models