??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
HV1305 - HV1305
Bill of material
HellermannTyton 633-03050
Identification
Manufacturer type description
HV1305
Short Description
Material
PVC, flammwidrig (PVC-FR)
Color
Fixing hole Ø FH
18.0 mm
Bundle ∅ max.
24.0 mm
Number of content units per order unit
1.000
Minimum order quantity
500.000
Height H
7.0 mm
Operating temperature
-30 °C to +60 °C
Diameter D
14.0 mm
Height (H2)
3.0 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models