??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
HV1215 - HV1215
Bill of material
HellermannTyton 633-02150
Identification
633-02150
Manufacturer type description
HV1215
Short Description
Edge protection grommet, black
Material
PVC, flammwidrig (PVC-FR)
Color
Black (BK)
Fixing hole Ø FH
8.0 mm
Bundle ∅ max.
10.0 mm
Number of content units per order unit
1.000
Minimum order quantity
2000.000
Height H
5.0 mm
Operating temperature
-30 °C to +60 °C
Diameter D
6.0 mm
Height (H2)
1.0 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models