??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
HUPTAA, HUPTAB, HUPTDA, HUPTDB, THUPTAA, THUPTAB, THUPTDA, THUPTDB - Locating Pins for Fixtures - Height Adjusting Pins - Set Screw
Bill of material
HUPTAA8-P3.0-B2-T5.0-H11-A30-E1
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
L1
mm
l1
mm
d
mm
R
0.0 mm
W
0.0 mm
e
0.000 mm
Flat Position
Flat Machining
Wrench Flats
SC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models