??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
HUB D41
Bill of material
102504
Code
102504
Diameter
41 mm
Diameter
30.5 mm
Diameter
24 mm
Diameter
19 mm
Length
2 mm
Length
17.7 mm
Length
23 mm
Diameter
14.2 mm
Previews
Download CAD models
No generation actions are associated with this part