??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HECO-Schrauben
Description
HU-plus - HECO-UNIX-plus, wood panel screw
Bill of material
HUP 4,5x60 FlaKo+FT TD VG znb 200 VAR
Article number
Product Family
HECO-UNIX-plus
Diameter
4.5 mm
Length
mm
Article description
Material
carbon steel
Head
wood panel screw, countersunk head with milling grooves
Head Diameter
8.9 mm
Recess
T-Drive
Recess size
T-20
Thread
full threaded
Thread Length
mm
Surface
bright zinc plated, A2K, coated
Quantity per package
200 piece(s)
Package type
VARIANTA - Boxes for professionals
ETA approval
yes
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models