??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
HellermannTyton
Description
HTWD-HF (metric)
Bill of material
HellermannTyton 183-28060
Identification
Manufacturer type description
Version
Cover
Short Description
Halogenfreie Verdrahtungskanäle
Material
Acrylnitril-Butadien-Styrol mit Polycarbonat-Blend (PC/ABS)
Color
Grey (RAL 7035)
Operating temperature
-25 °C to +90 °C
Width (W)
mm
Width (W2)
6 mm
Breite W3
6,5 mm
Height H
mm
Length L
2000 mm
Number of content units per order unit
1
Minimum order quantity
m
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models