目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH HTW2 300/100 S
Pflitsch
Industrial channel
Form parts
Coupler
Powered by
CAD模型選擇
{pflitsch/2_industriekanal/formteile/4_verbinder/htw_2.prj},{NB=PFLITSCH HTW2 300/100 S},{NENN=300x100},{ARTNR1=HTW2 300/100},{OBERFLAECHE=S},{A=300.8},{B=97.0},{L=76},{VE=1},{S1=1.50},{S2=1.25},{X=100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Pflitsch
Description
HTW2 - Three compartment partition coupler
Bill of material
PFLITSCH HTW2 300/100 S
Nominal dimensions
300x100
300x100
mm
Article number
HTW2 300/100 S
HTW2 300/100 S
Surface
gal.steel
AISI 304 brushed
gal.steel
AISI 304 brushed
Width
300.8
300.8
mm
Height
97.0
97.0
mm
Lenght
76
mm
Material thickness
1.50
1.50
mm
Package unit
1
X
100
100
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型