??
Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Misumi
Description
HTTA__T5, HTTK__T5, HTTAS__T5 - Keyless High Torque Timing Pulleys T5 Type - Mechanical Lock Standard Type Incorporated
Bill of material
HTTA41T5100-E-10
Part No.
Material of Pulley
A7075
Material of Flange
A5052
Material of Mecha Lock
Surface Treatment of Pulley
Surface Treatment of Flange
Clear Anodize
Surface Treatment of Mecha Lock
-
Hardness of Pulley
-
Hardness of Flange
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
10 mm
A
11 mm
W
16 mm
Y
0.0 mm
Pulley Shape
dH7 Range 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
N*m
D1
mm
(L)
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models