??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Misumi
Description
HTPTNF__-S14M400, HTPTNF__-S14M600, HTPMNF__-S14M400, HTPMNF__-S14M600 - High Torque Timing Pulleys S14M Type
Bill of material
HTPTNF41-S14M400-A-H35
Part No.
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
40 mm
A
46 mm
W
53 mm
L
mm
Pulley Shape
Shaft Bore Specifications
Shaft Hole Dia. d (1mm Increment)
mm
Enter value for DD
Shaft Hole Dia. d (1mm Increment)
mm
cm
inch
ft
Z 1mm Increment (Shaft Hole G-V-F Only)
mm
J 0.1mm Increment (Shaft Hole G-V-F Only)
mm
Q 1mm Increment (Shaft Hole Y Only)
mm
R 1mm Increment (Shaft Hole Y Only)
mm
S 0.1mm Increment
mm
T 0.1mm Increment
mm
P.D.
mm
O.D.
mm
D
0 mm
F
mm
E
mm
Side Tapped Hole
M Selection
QSC 1mm Increment
mm
QFC 1mm Increment
mm
QTC 1mm Increment
mm
Side Through Hole
K (Through Hole Dia.) Selection (0.5mm Increment)
mm
KSC 1mm Increment
mm
KFC 1mm Increment
mm
KTC 1mm Increment
mm
Tapped Hole
TP Selection
A (Tapped Hole Angle Selection)
deg
Accessory Set Screw
-
Boss Cut
BC 0.5mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Flange Cut
FC 0.5mm Increment
mm
Previews
3D
2D
Download CAD models