??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 44
HELP_VARIABLE
Company
Misumi
Description
HTLA_ _S8M150, HTLA_ _S8M250, HTLA_ _S8M300, HTLA_ _S8M400, HTLK_ _S8M150, HTLK_ _S8M250, HTLK_ _S8M300, HTLK_ _S8M400, HTPL_ _S8M150, HTLP_ _S8M250, HTLP_ _S8M300, HTLP_ _S8M400, HTLG_ _S8M150, HTLG_ _S8M250, HTLG_ _S8M300, HTLG_ _S8M400 - Keyless High Torque Timing Pulleys S8M Type
Bill of material
HTLA39S8M150-E-16
Part No.
Material of Pulley
Material of Flange
A5052
Material of Bushing
1045 Carbon Steel Equivalent
Surface Treatment of Pulley
Surface Treatment of Flange
Clear Anodize
Surface Treatment of Bushing
-
Hardness of Pulley
-
Hardness of Flange
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
15 mm
A
17 mm
W
22 mm
Pulley Shape
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
N*m
D
mm
(L)
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Previews
3D
Boyut
2D
CAD modeli indir