??
Catalog navigation
Выбор CAD модели
Доступные продукты: 40
HELP_VARIABLE
Company
Misumi
Description
HTLA_ _S5M100, HTLK_ _S5M100, HTLN_ _S5M100, HTPL_ _S5M100, HTLG_ _S5M100, HTLA_ _S5M150, HTLK_ _S5M150, HTLN_ _S5M150, HTPL_ _S5M150, HTLG_ _S5M150, HTLA_ _S5M250, HTLK_ _S5M250, HTLN_ _S5M250, HTPL_ _S5M250, HTLG_ _S5M250 - Keyless High Torque Timing Pulleys S5M Type
Bill of material
HTLA41S5M100-E-10
Part No.
Material of Pulley
Material of Flange
A5052
Material of Bushing
1045 Carbon Steel Equivalent
Surface Treatment of Pulley
Surface Treatment of Flange
Clear Anodize
Surface Treatment of Bushing
-
Hardness of Pulley
-
Hardness of Flange
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
10 mm
A
11 mm
W
16 mm
Pulley Shape
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
Nm
D
mm
(L)
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей