??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Misumi
Description
HTLA__S3M100, HTLK__S3M100, HTLN__S3M100, HTPL__S3M100, HTLG__S3M100, HTLA__S3M150, HTLK__S3M150, HTLN__S3M150, HTPL__S3M150, HTLG__S3M150 - Keyless High Torque Timing Pulleys S3M Type
Bill of material
HTLA47S3M100-E-8
Part No.
Material of Pulley
Surface Treatment of Pulley
Surface Treatment
Surface Treatment of Bushing
-
No. of Teeth
Type Nominal Width
Belt Width
10 mm
A
11 mm
W
15 mm
Pulley Shape
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
16.0 Nm
D
25.5 mm
(L)
8.5 mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models