??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
HTCPA__S3M060, HTCPA__S3M100 - Clamping High Torque Timing Pulleys - S3M
Bill of material
HTCPA32-S3M060-6
Part Number
No. of Teeth
Type Nominal Width
A
7 mm
W
11 mm
d
mm
P.D.
mm
O.D.
mm
D
mm
F
mm
E
mm
L
mm
Accessories
Hex socket head cap screws
M Clamp Screw
l
2 mm
Previews
3D
Dimension
2D
Download CAD models