??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HTBN_ _S2M, HTUN_ _S2M - High Torque Timing Belts S2M (Pitch 2mm)
Bill of material
HTBN66S2M-40
Part No.
Type Selection
Material of Back Rubber
Chloroprene Rubber
Material of Tooth Rubber
Chloroprene Rubber
Material of Core Wire
Glass Fiber Cord
Material of Base Cloth
Nylon Cloth
Operating Temperature (deg Celsius)
-30~90
Belt No.
66S2M
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
66 mm
Pitch
2 mm
Ra
1.3 mm
Lr
1.3 mm
H
1.36 mm
h
0.76 mm
i
0.6 mm
PLD
0.254 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
17.00 mm
Note
"C" is short. No. of teeth of Belt or No. of teeth of Pulley would better to be changed.
Previews
3D
2D
Download CAD models