??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFC KOENIG
Description
HT-REM - Setting tools RE, Mechanical
Bill of material
SFC KOENIG HT-REM-060
Identnumber
TYPE
Material
Tool steel, Heat treated
Series RE
Series RE
±0.20
mm
L1
127 mm
D2
mm
L2
mm
±0.30
0.00 mm
Ref.
mm
hardness approx. HRC
50
Weight in gram/pcs.
70.000 g
Customs Tariff Numbers
Download CAD models
No generation actions are associated with this part