??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
nVent HOFFMAN
Description
HT - High temperature vortex cooler
Bill of material
HT4640
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Protection
Height
184 mm
Silencer included
Yes
Low pressure relief valve
Yes
Air flow
l/min
Noise
dB
Cooling Capacity
W
Instalation cutout diameter
48 mm
Air inlet
1/4"
Weight
kg
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models