??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
HECO-Schrauben
Description
HT - HECO-TOPIX, glas strip screw, raised countersunk head with milling ribs
Bill of material
HT 3,5x40 LiKo+FR TD TG znb 500 VAR
Article number
Product Family
HECO-TOPIX
Diameter
3.5 mm
Length
mm
Article description
Material
Head
glas strip screw, raised countersunk head with milling ribs
Head Diameter
5.1 mm
Recess
T-Drive
Recess Size
T-10
Thread
part threaded
Thread Length
mm
Surface
Quantity per package
piece(s)
Package type
ETA admission
no
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models