??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
HECO-Schrauben
Description
HT - HECO-TOPIX, flange head XL
Bill of material
HT 8.0x280 TelKoXL HD TG znb 50 VAR
Article number
Product Family
HECO-TOPIX
Diameter
8.0 mm
Length
mm
Article description
Material
carbon steel
Head
flange head XL
Head Diameter
22.5 mm
Recess
T-Drive
Recess Size
T-40
Thread
part threaded
Thread Length
100.0 mm
Surface
bright zinc plated, A2K, coated
Quantity per package
50 piece(s)
Package type
VARIANTA - Boxes for professionals
ETA admission
yes
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models