??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
HECO-Schrauben
Description
HT-A2 - HECO-TOPIX A2, HECO-TOPIX-T Solar, flange head
Bill of material
HT A2 8.0x240 TelKo TD UKG bnk 50 VAR
Article number
Product Family
HECO-TOPIX
Diameter
8.0 mm
Length
mm
Article description
Material
stainless steel A2
Head
HECO-TOPIX-T Solar, flange head
Head Diameter
18.0 mm
Recess
T-Drive
Recess Size
T-40
Thread
secondary thread
Thread Length
100.0 mm
LG2
60
Surface
self-colour, coated
Quantity per package
50 piece(s)
Package type
VARIANTA - Boxes for professionals
ETA admission
yes
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Размер
2D
Сваляне на CAD модели