??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Special Springs
Description
HT 700 T1 - For high temperature (80÷100 °C), ISO standard, high force
Bill of material
HT700-050-B-T1
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
2 mm
Diameter
45 mm
Rod Diameter
25 mm
Pressure min.
20 bar
Nominal charging pressure
125 bar
Working temperature
80 ÷ 100 °C
Initial force
615 daN
Isothermal end force
daN
Polytrophic end force
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Volume
cm³
Surface
4.91 mm
Maximum speed
1.0 m/s
Weight
Kg
SPM
0 Cicli/minuto
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models