??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Baldor Reliance
Description
HT-5mm - HT TAPER-LOCK Sprockets
Bill of material
112473
Part Number
Number of Teeth
Width of Belt
mm
Description
Weight
LBS.
Pitch Diameter
Inch
Outside Diameter
Inch
Flange Diameter
Inch
Type
Min. Bore
1/2 Inch
Max. Bore
Inch
E
Inch
M
Inch
F
0.89 Inch
Previews
3D
Dimension
2D
Download CAD models