目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HSSB-40
Harcourt
Spring Loaded Devices
Spring Stop Buttons
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/spring_stop_buttons/hssb_f_asmtab.prj},{NB=HSSB-40},{T=0},{S=0.12500000},{CFI=5},{CFM=10},{CFF=15},{A=0.656},{B=0.34375000},{C=0.65625000},{D=0.43750000},{E=0.18750000},{F=0.21875000},{G=0.62500000},{H=0.62500000},{J=0.06250000},{K=0.25000000},{L=0.18750000},{M=0.18750000},{N=#6-32 or M3.5},{NOD=0.138},{PPATH=hssb_f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Harcourt
Description
HSSB_F - Spring Stop Buttons - Flat Face Type
Bill of material
HSSB-40
Ordering Number
HSSB-40
HSSB-40
Material of Body
Aluminum Alloy
Material of Plunger
Mild Steel, Hardened
Finish of Plunger
Black Oxide
Tang
Without Tang
With Tang
Without Tang
With Tang
Stroke
1/8
1/8
Inch
Contact Force - Initial
5
5
lbs
Contact Force - Mid
10
10
lbs
Contact Force - Final
15
15
lbs
A
0.656
0.656
Inch
B
11/32
11/32
Inch
C
21/32
21/32
Inch
D
7/16
7/16
Inch
E
3/16
3/16
Inch
F
7/32
7/32
Inch
G
5/8
5/8
Inch
H
5/8
5/8
Inch
J
1/16
1/16
Inch
K
1/4
1/4
Inch
L
3/16
3/16
Inch
M
3/16
3/16
Inch
N
#6-32 or M3.5
#6-32 or M3.5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型