??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 24
HELP_VARIABLE
Company
Festo
Description
HSP - handling module
Bill of material
533610 HSP-16-AP-SD-WL
Part number
Type
Size
mm
Lever position
Stroke y-direction
mm
Stroke z-direction left
mm
Stroke z-direction right
mm
Stroke setting y-direction left
mm
Enter value for YL
Stroke setting y-direction left
mm
cm
inch
ft
Stroke setting y-direction right
mm
Enter value for YR
Stroke setting y-direction right
mm
cm
inch
ft
Stroke setting z-direction left
mm
Enter value for ZL
Stroke setting z-direction left
mm
cm
inch
ft
Stroke setting z-direction right
mm
Enter value for ZR
Stroke setting z-direction right
mm
cm
inch
ft
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
mm
D1
mm
D2
mm
D3
D4
mm
D5
mm
D6
6.300 mm
D7
mm
D8
mm
D9
13.000 mm
D10
EE
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
L1
mm
L2
mm
L3
7.500 mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
R1
mm
T1
mm
T2
mm
T3
mm
TK
mm
SW1
mm
SW2
mm
SW3
mm
Weight
kg
GTIN
Previews
3D
Wymiar
2D
Pobierz modele CAD