??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HSMA - Casters for Aluminum Frame Rubber Wheel Type
Bill of material
HSMA12-60
Part No.
Material of Body
Low Carbon Steel
Surface Treatment of Body
Trivalent Chromate Plating
Material of Wheel
Rubber (Gray)
Bearing of Swivel Part
Available
Bearing of Wheel Part
Available
M Coarse Thread
W Allowable Load
kgf
W Allowable Load
N
D
mm
H
mm
B
25 mm
E
mm
NB
23 mm
NT
4 mm
NL
25 mm
r
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models