??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hummel
Description
HSK-MINI-PG - Cable glands for special applications
Bill of material
HSK-MINI 1.112.0708.01
Thread
PG 7
D1
2 - 4.5 mm
GL
3.5 mm
H
14.3 mm
SW
11/15 mm
Order No.
1.112.0708.01
Previews
3D
Dimension
2D
Download CAD models