??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hummel
Description
HSK-M-W-with Mounting flange - Cable glands for special applications
Bill of material
HSK-M-W 1.309.2000.50
D1
mm
H
32.9 mm
L
66 mm
R
7 mm
SW
25 mm
Position
Order No.
Previews
3D
Dimension
2D
Download CAD models