??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HSGN, HSGNS,SHSGN,SHSGNS - Screw-In Casters Light / Medium Load
Bill of material
HSGN50-8-R
Part No.
Type Selection
Material of Body
Surface Treatment of Body
Material of Wheel
Bearring No. of Swiveling Part
Provided
Bearing No. of Wheel Part
None
D
mm
M (Coarse)
Width of Wheel B
20 mm
NB
mm
NL
mm
r
47 mm
Previews
3D
Dimension
2D
Download CAD models