??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HSDPF - Clamps for Panel Holder - Specified
Bill of material
HSDPF5-6-100
Part No.
Color
Light Gray
Material
EPDM
Heat Resistant Temperature
-40~120° C °C
No.
L Length 1mm Increment
mm
Enter value for L
L Length 1mm Increment
mm
cm
inch
ft
Applicable Frame (Series)
Previews
3D
Dimension
2D
Download CAD models