??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
HSD-NZSP-PCB-2B
Bill of material
HSD-NZSP-PCB-2B
Part Number
HSD-NZSP-PCB-2B
Description
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm
Body Finish
Matte Tin
Body Material
Zinc Diecast
Impedance
100
Insulator Material
LCP
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
2
Temp Max
105
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
25
Termination Style
PCB - Through Hole
Size Category
Subminiature
Previews
3D
2D
Download CAD models