??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HSCD - Protection Rubbers for Aluminum Frames - Fixed Size
Bill of material
HSCD5-S-12
Part No.
Material
EPDM Rubber
Hardness
Shore A60
Heat Resistance
-40~120 °C
No.
Color
Light Gray
Length
12 m
Corresponding Frame Slot Width
mm
Corresponding Frame Type
Previews
3D
Dimension
2D
Download CAD models