??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
NSK Rolling Bearing
Description
HS35AL
Bill of material
HS350204ALN1P##---+(22)
Model No.
HS35AL
Material
Number of Bearings
Mounting hole
mm
Length of the rail L0
mm
Inserisci valore per L0
Length of the rail L0
mm
cm
inch
ft
G dimension
22.0 mm
The position of the bearings
mm
Inserisci valore per POS1
The position of the bearings
mm
cm
inch
ft
The position of the 2nd bearing
mm
Anteprime
3D
Dimensione
2D
Download modelli CAD