??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
HS-MC-W_BPZ:500-636071
Bill of material
HS-MC-W (0)
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
Product variants B
HS-MC-W
Product property
HS-MC-W
Width
5.1 Inch
Depth
4.3 Inch
Height
5.1 Inch
Mass (net)
0.800 lbs.
Manufacturer order number
BPZ:500-636071
Datanorm number
BPZ:500-636071
Description text
Horn Multi-candela White
Units of measure
PCE
Quantity per packaging unit
1
Name of the packaging unit
PCE
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIM classcode
EC000195
ETIM classname
Optical/acoustic signal device
IfcExportAs
IfcAudioVisualAppliance.USERDEFINED
OmniClass number
23-29 31 19
OmniClass title
Combination Audible and Visible Fire Notification Devices
UNICLASSC
Pr_70_75_88_05
Main product group 1
Fire safety (UL)
Main product group 2
Indoor fire
Sheet number of the guideline
99
GTIN number
Previews
3D
2D
Download CAD models