slovenčina
English
HRX M10 50 P
Rollenbau
Medium Duty Castors
Levelling Castors up to max. 1000 kg
HRX Levelling Castor
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/levelling_castors/hrx/hrx_asmtab.prj},{NB=HRX M10 50 P_(77)},{ORDERNO=HRX M10 50 P},{WDAB=50x19+19},{LC=100},{H=77},{TH=M10x20},{SR=80},{WB=Plain bearing},{WHEEL=50 P-8},{BD=8.000},{PPATH=hrx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Rollenbau
Description
HRX-P/G - Levelling castor
Bill of material
HRX M10 50 P
Article-number
HRX M10 50 P
HRX M10 50 P
Wheel-Ø A x width B
50x19+19
50x19+19
mm
Load capacity
100
kg
Overall height H
77.000
85.000
77.000
85.000
mm
Thread
M10x20
Swivel radius
80
mm
Wheel bearing
Plain bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型