??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRR050 - Thermo Chiller/Rack Mount Type/Single-phase 200 to 230 VAC
Bill of material
HRR050-A-20-U
Cooling capacity
(050) 4600W/5100W(50/60Hz)
Cooling method
Pipe thread type
Power supply
(20) Single-phase 200 to 230 VAC (50/60 Hz)
Applicable to DI water (deionized water) piping
With feet/Without rack mounting brackets
Without a flow sensor
Thread on/off
Previews
3D
Dimension
2D
Download CAD models