??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
SMC Corporation
Description
HRR012/018/024/030 - Thermo-chiller/Rack Mount Type/Single-phase 200 to 230 VAC
Bill of material
HRR018-A-20
Cooling capacity
Cooling method
Pipe thread type
Power supply
(20) Single-phase 200 to 230 VAC (50/60 Hz)
Applicable to DI water (deionized water) piping
High-lift pump
Applicable to UL standard
With feet/Without rack mounting brackets
Without either a flow sensor or retaining clip
Thread on/off
Previews
3D
Размер
2D
Сваляне на CAD модели