??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
HRR010 - Thermo-chiller/Rack Mount Type/Single-phase 200 to 230 VAC
Bill of material
HRR010-A-20-U
Cooling capacity
(010) 950W/1100W (50/60 Hz)
Cooling method
Pipe thread type
Power supply
(20) Single-phase 200 to 230 VAC (50/60 Hz)
Applicable to DI water (deionized water) piping
High-lift pump
With feet/Without rack mounting brackets
Without either a flow sensor
Thread on/off
Previews
3D
Dimension
2D
Download CAD models