??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
HRR010 - Thermo-chiller/Rack Mount Type/Single-phase 100/115 VAC
Stückliste
HRR010-A-10-U
Cooling capacity
(010) 770W/950W (50/60 Hz)
Cooling method
Pipe thread type
Power supply
(10) Single-phase 100 VAC (50/60 Hz);Single-phase 115 VAC (60 Hz)
Applicable to DI water (deionized water) piping
Inverter pump
With feet/Without rack mounting brackets
Without either a flow sensor
Thread on/off
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen