??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hrp2540_9rbg - Bel Power Solutions
Bill of material
HRP2540-9RBG
Part Number
HRP2540-9RBG
Description
DC-DC Rugged Melcher™ Cassette, Power 288W, Output 15/15VDC, 9.6/9.6A, Input 16.8-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
Power
288 W
Voltage Input
16.8-150 VDC
Output Voltage
15/15 VDC
Output Current
9.6/9.6 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models