??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRMPA, HUMPA - Flat Bar / Rolled Aluminum Mounting Plates / Brackets - B Dim. Configurable - HUMPA
Bill of material
HRMPA-SC-A25-B16-T6-W0-N3-L0-S0-G0-MA0
Part Number
HRMPA-SC-A25-B16-T6-W0-N3-L0-S0-G0-MA0
Type
HRMPA, HUMPA
Type Selection
Type
HRMPA
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
T
mm
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter 1
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
S Specification
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
G 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
DA 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models