??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRMDB, HUMDB - Flat Bar / Rolled Aluminum Mounting Plates / Brackets - B Dim. Selectable, B Dim. Configurable - HRMDB/HUMDB
Bill of material
HRMDB-SC-A25-B16-T6-V0-W0-N3-F0-G8.1-MA3
Part Number
HRMDB-SC-A25-B16-T6-V0-W0-N3-F0-G8.1-MA3
TP
HRMDB,HUMDB
Type Selection
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
T 0.1mm Increment
mm
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter 1
L Specification
L 0.1mm Increment
mm
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
S Specification
S 0.1mm Increment
mm
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
Nominal Diameter 2
Plate Thickness (T dim.) Tolerance Change
Previews
3D
Dimension
2D
Download CAD models