??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRLFL - Slide Rail 30-40 Series
Bill of material
HRLFL-50
Part No.
HRLFL-50
Material
JIS-A6N01SS-T5
Surface Treatment
Anodizing
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Mass
0.716 kg/m
Sectional Area
265 mm2
Previews
3D
Dimension
2D
Download CAD models