??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRJDA, HUJDA - Flat Bar / Rolled Aluminum Mounting Plates / Brackets - B Dim. Configurable - HRJDA,HUJDA
Bill of material
HRJDA-SC-A25-B16-T6-X0-Y0-W0-N0-K0-L0-F0-S0-G0-MA0
Part Number
HRJDA-SC-A25-B16-T6-X0-Y0-W0-N0-K0-L0-F0-S0-G0-MA0
Type
HRJDA, HUJDA
Type Selection
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B Selection (0.1mm Increment for Configurable)
mm
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
Slotted Hole Angle Change
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification 1
N (Bolt Hole)
Nominal Diameter 1
K 0.1mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
S Specification
S 0.1mm Increment
mm
G 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Previews
3D
Dimension
2D
Download CAD models