??
Catalog navigation
CAD model selection
Selectable products: 103
HELP_VARIABLE
Company
A&T-3D Gallery
Description
HRFJ - 耐热性压缩圆线弹簧 50%压缩量
Bill of material
HRFJ-D10-L250.9
Bestellnummer
代号
HRFJ
类型
50%压缩量
弹簧系数
+10%/-10%
材质
SUS631
D
mm
L
mm
d
mm
压紧长度
S
max
许用载荷N
kgf
PDF
hrfj.pdf
Previews
3D
Dimension
2D
Download CAD models