目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HRE-1000
Harcourt
Hoisting
Forged Side Pull Hoist Rings
Powered by
CAD模型選擇
{harcourt/hoisting/forged_side_pull_hoist_rings/hre_asmtab.prj},{NB=HRE-1000},{FIN=},{RL=1000},{RL1=1000},{OD=0.37500000},{TPI=16},{A=1.12500000},{B=0.62500000},{C=1.50000000},{D=0.62500000},{E=0.62500000},{F=1.25000000},{G=0.87500000},{H=0.31250000},{R=0.81250000},{T=7-10},{PPATH=hre_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Harcourt
Description
HRE - Forged Side-Pull Hoist Rings
Bill of material
HRE-1000
Ordering Number
HRE-1000
HRE-1000
Material
Aircraft Quality Alloy Steel
Finish
Black Oxide
Environickel
Black Oxide
Environickel
Rated Load
1000
1000
lbs
Thread Size
3/8-16
3/8-16
A
1 1/8
1 1/8
Inch
B
5/8
5/8
Inch
C
1 1/2
1 1/2
Inch
D
5/8
5/8
Inch
E
5/8
5/8
Inch
F
1 1/4
1 1/4
Inch
G
7/8
7/8
Inch
H
5/16
5/16
Inch
R
13/16
13/16
Inch
Torque
7-10
7-10
ft/lbs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型