??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRCZA - Flat Bar Mounting Plates / Brackets - Center Symmetrical Type - HRCZA
Bill of material
HRCZA-SS-A30-B16-T6-L3.8-M3
Part Number
HRCZA-SS-A30-B16-T6-L3.8-M3
Type
HRCZA
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B Selection
mm
T Selection
mm
Corner Cut Change
CC
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Hole Specification
Nominal Diameter
Previews
3D
Dimension
2D
Download CAD models