??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRCBA, HUCBA - Flat Bar / Rolled Aluminum Mounting Plates / Brackets - B Dim. Selectable, B Dim. Configurable - HRCBA/HUCBA
Bill of material
HRCBA-SC-A25-B16-T6-V0-N3-F0-G2.3-MA3
Part Number
HRCBA-SC-A25-B16-T6-V0-N3-F0-G2.3-MA3
Type
HRCBA, HUCBA
Type
HRCBA
Type Selection
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B Selection (0.1mm Increment for Configurable)
mm
T
mm
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter 1
L Specification
L 0.1mm Increment
mm
F 0.1mm Increment
mm
G Specification
G 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Previews
3D
Dimension
2D
Download CAD models