??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 55 MN - Block
Bill of material
HRC 55 MN-B-Z-C-VC-N-Block
Model Code
HRC 55 MN
Additional 6 holes
Seal type
Preload class
Accuracy grade
H
80 mm
W2
23.5 mm
W1
53 mm
W
100 mm
L
168.5 mm
L1
126.5 mm
h2
68.0 mm
P1X
75 mm
P2X
75 mm
P2X/2
- mm
P3
- mm
Mxg2
M12x25 mm
T
16 mm
N1
M6x10 mm
N2
M6x13 mm
N3
P5
E
12.0 mm
S1
23.5 mm
S2
33.5 mm
S3
34.8 mm
S4
33.8 mm
Block weight
5110 g
Previews
3D
Dimension
2D
Download CAD models