??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 55 ML - Block
Bill of material
HRC 55 ML-B-Z-C-VC-N-Block
Model Code
HRC 55 ML
Additional 6 holes
Seal type
Preload class
Accuracy grade
H
80 mm
W2
23.5 mm
W1
53 mm
W
100 mm
L
202.0 mm
L1
160.0 mm
h2
68.0 mm
P1X
95 mm
P2X
75 mm
P2X/2
- mm
P3
- mm
Mxg2
M12x25 mm
T
16 mm
N1
6 mm
N2
6.0 mm
N3
P5
E
12.0 mm
S1
23.5 mm
S2
33.5 mm
S3
41.5 mm
S4
40.5 mm
Block weight
6243 g
Previews
3D
Dimension
2D
Download CAD models