??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 55 FL - Linear guide
Bill of material
HRC55FL-B1-VC-N-202L-14-68
Model Code
HRC55FL
Rail type
Size
55 mm
Seal type
Block quantity
Ball chain
Preload class
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
Starting hole position
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
End hole pitch
68.000 mm
Accuracy grade
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
70 mm
W2
43.5 mm
W1
53 mm
H1
45.7 mm
P
120 mm
Dxdxg1
24x16x20 mm
W
140 mm
L
202.0 mm
L1
160.0 mm
h2
58.0 mm
P1X
95 mm
P2X
116 mm
P3
70 mm
Mxg2
M14x18 mm
M1
M12
T
18 mm
T1
18 mm
N1
M6x10 mm
N2
M6x13 mm
N3
P5
E
12 mm
S1
13.5 mm
S2
23.5 mm
S3
41.5 mm
S4
40.5 mm
Rail Weight
14000 g/m
Previews
3D
Wymiar
2D
Pobierz modele CAD